DLPY003A December 2017 – May 2024 DLP470TE , DLP471TE , DLP472TE , DLP472TP , DLP650TE , DLP660TE , DLP780TE , DLP781TE , DLP801XE
By combining an application processor with a small, efficient DLP chipset, a mobile smart TV can provide a full-featured 4K UHD display along with a streaming video on demand (SVOD) endpoint.
This gives consumers a ready and easy way to add another SVOD display to a home or apartment.
Plus,adding high-quality stereo or surround sound speakers can create an easy-to-install home- theater-in-a-box. While light emitting diodes (LED) are a common illumination source, some new mobile smart TV products are using laser phosphor sources to increase the system brightness.
With short-throw optics, mobile smart TVs can be placed on a wide range of surfaces and cast a 4K UHD image on a wall or screen only inches away. As seen in Figure 1, for apartment dwellers, individuals who like displays in their bedrooms or students in dormitories who don’t really have the room for bulky flat panel screens, a mobile smart TV can be kept
in a drawer or some other out-of-the-way place until needed. And for consumers who move often, a mobile smart TV is much easier than flat panel displays to pack and transport.
Figure 1 Mobile Smart TVs can be
utilized in a variety of settings.