DLPU091A November 2019 – December 2025 DLP5530-Q1 , DLP5530S-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1
The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the HDMI interface of the EVM, allowing a connected computer to read the supported resolutions and timing. Note that some computers are not able to output all of these resolutions, in particular 480×240. For more timing resolutions supported by the DLPC23xS-Q1 chipset, see the DLPC23xS-Q1 Automotive Digital Micromirror Device Controller data sheet.
The input source timing specified in the HDMI interface EDID of the EVM are specified in Table 1-6. These timing parameters are also recommended for the OpenLDI interface.
| Horizontal Resolution | Vertical Resolution | Horizontal Blanking | Vertical Blanking | Vertical Rate (Hz) | Pixel Clock (MHz | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Total | Sync (Pixel Clocks) | Back Porch (Pixel Clocks) | Front Porch (Pixel Clocks) | Total | Sync (Lines) | Back Porch (Lines) | Front Porch (Lines) | ||||
| 1358 | 566 | 160 | 32 | 80 | 48 | 19 | 10 | 6 | 3 | 60.02 | 53.29 |
| 1220 | 610 | 160 | 32 | 80 | 48 | 19 | 10 | 6 | 3 | 60 | 52.08 |
| 960 | 960 | 160 | 32 | 80 | 48 | 28 | 10 | 15 | 3 | 60 | 66.39 |
| 960 | 480 | 240 | 96 | 120 | 24 | 20 | 10 | 7 | 3 | 60 | 36 |
| 480 | 240 | 320 | 32 | 240 | 48 | 200 | 10 | 187 | 3 | 60 | 21.12 |