SLUS645F February   2005  – December 2014 UCD7201

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (Continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Reference / External Bias Supply
      2. 8.3.2 Input Pin
      3. 8.3.3 Current Sensing and Protection
      4. 8.3.4 Handshaking
      5. 8.3.5 Driver Output
      6. 8.3.6 Source/Sink Capabilities During Miller Plateau
      7. 8.3.7 Drive Current and Power Requirements
      8. 8.3.8 Operational Waveforms
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation with VDD < 4.25 V (Minimum VDD)
      2. 8.4.2 Operation with IN Pin Open
      3. 8.4.3 Operation with ILIM Pin Open
      4. 8.4.4 Operation with ILIM Pin High
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Half-Bridge Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Intermediate Bus Converter
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Adjustable Current Limit Protection
  • 3.3-V, 10-mA Internal Regulator
  • DSP/μC Compatible Inputs
  • Dual ±4-A TrueDrive™ High Current Drivers
  • 10-ns Typical Rise and Fall Times with 2.2-nF Loads
  • 20-ns Input-to-Output Propagation Delay
  • 25-ns Current Sense-to-Output Propagation Delay
  • Programmable Current Limit Threshold
  • Digital Output Current Limit Flag
  • 4.5-V to 15-V Supply Voltage Range
  • Rated from -40°C to 105°C

2 Applications

  • Digitally Controlled Power Supplies
  • DC/DC Converters
  • Motor Controllers
  • Line Drivers

3 Description

The UCD7201 is a member of the UCD7K family of digital control compatible drivers for applications utilizing digital control techniques or applications requiring fast local peak current limit protection.

The UCD7201 includes dual low-side ±4-A high-current MOSFET gate drivers. It allows the digital power controllers such as UCD9110 or UCD9501 to interface to the power stage in double ended topologies. It provides a cycle-by-cycle current limit function for both driver channels, a programmable threshold and a digital output current limit flag which can be monitored by the host controller. With a fast cycle-by-cycle current limit protection, the driver can turn off the power stage in the event of an overcurrent condition.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
UCD7201 HTSSOP (14) 4.40 mm x 5.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Diagram (Push-Pull Converter)

v05004_lus645.gif