ZHCSGC2I June 2017 – March 2024 UCC5310 , UCC5320 , UCC5350 , UCC5390
PRODUCTION DATA
VCC1 = 3.3 V or 5 V, 0.1-µF capacitor from VCC1 to GND1, VCC2= 15 V, 1-µF capacitor from VCC2 to VEE2, CLOAD = 1 nF, TA = –40°C to +125°C, (unless otherwise noted)

| CLOAD = 150 nF |

| CLOAD = 150 nF |

| CLOAD = 150 nF |

| IN+ = L | IN– = H |

| IN+ = H | IN– = L |

| Duty Cycle = 50% | T = 25°C |

| IN+ = L | IN– = H |

| IN+ = H | IN– = L |

| Duty Cycle = 50% | T = 25°C |

| fSW = 1 kHz |

| IClamp = 0mA~20mA |






| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |

| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |


| CLOAD = 150 nF |

| CLOAD = 150 nF |

| IN+ = L | IN– = H |

| IN+ = H | IN– = L |

| Duty Cycle = 50% | T = 25°C |

| IN+ = L | IN– = H |

| IN+ = H | IN– = L |

| Duty Cycle = 50% | T = 25°C |

| fSW = 1 kHz |

| IClamp = 0mA~20mA |






| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |


| fSW = 1 kHz | RGH = 0 Ω | RGL = 0 Ω |