| SUPPLY CURRENT |
| |
Supply current, off |
VCC = (VCC turn-on threshold −0.3 V) |
|
150 |
300 |
µA |
|
Supply current, on |
VCC = 12 V, No load on DRVOUT |
2 |
4 |
6 |
mA |
| UVLO |
|
VCC turn-on threshold (UCCx817) |
|
15.4 |
16 |
16.6 |
V |
|
VCC turn-off threshold (UCCx817) |
|
9.4 |
9.7 |
|
V |
|
UVLO hysteresis (UCCx817) |
|
5.8 |
6.3 |
|
V |
|
Maximum shunt voltage (UCCx817) |
IVCC = 10 mA |
15.4 |
17 |
17.5 |
V |
|
VCC turn-on threshold (UCCx818) |
|
9.7 |
10.2 |
10.8 |
V |
|
VCC turn-off threshold (UCCx818) |
|
9.4 |
9.7 |
|
V |
|
UVLO hysteresis (UCCx818) |
|
0.3 |
0.5 |
|
V |
| VOLTAGE AMPLIFIER |
|
Input voltage |
TA = 0°C to 70°C |
7.387 |
7.5 |
7.613 |
V |
| TA = −40°C to 85°C |
7.369 |
7.5 |
7.631 |
|
VSENSE bias current |
VSENSE = VREF, VAOUT = 2.5 V |
|
50 |
200 |
nA |
|
Open loop gain |
VAOUT = 2 V to 5 V |
50 |
90 |
|
dB |
|
High-level output voltage |
IL = −150 μA |
5.3 |
5.5 |
5.6 |
V |
|
Low-level output voltage |
IL = 150 μA |
0 |
50 |
150 |
mV |
| OVERVOLTAGE PROTECTION AND ENABLE |
|
Over voltage reference |
|
VREF +0.48 |
VREF +0.50 |
VREF +0.52 |
V |
|
Hysteresis |
|
300 |
500 |
600 |
mV |
|
Enable threshold |
|
1.7 |
1.9 |
2.1 |
V |
|
Enable hysteresis |
|
0.1 |
0.2 |
0.3 |
V |
| CURRENT AMPLIFIER |
|
Input offset voltage |
VCM = 0 V, VCAOUT = 3 V |
–3.5 |
0 |
2.5 |
mV |
|
Input bias current |
VCM = 0 V, VCAOUT = 3 V |
|
–50 |
–100 |
nA |
|
Input offset current |
VCM = 0 V, VCAOUT = 3 V |
|
25 |
100 |
nA |
|
Open loop gain |
VCM = 0 V, VCAOUT = 2 V to 5 V |
90 |
|
|
dB |
|
Common-mode rejection ratio |
VCM = 0 V to 1.5 V, VCAOUT = 3 V |
60 |
80 |
|
dB |
|
High-level output voltage |
IL = −120 μA |
5.6 |
6.5 |
6.8 |
V |
|
Low-level output voltage |
IL = 1 mA |
0.1 |
0.2 |
0.5 |
V |
|
Gain bandwidth product |
(1) |
|
2.5 |
|
MHz |
| VOLTAGE REFERENCE |
|
Input voltage |
TA = 0°C to 70°C |
7.387 |
7.5 |
7.613 |
V |
| TA = −40°C to 85°C |
7.369 |
7.5 |
7.631 |
|
Load regulation |
IREF = 1 mA to 2 mA |
0 |
|
10 |
mV |
|
Line regulation |
VCC = 10.8 V to 15 V, (2) |
0 |
|
10 |
mV |
|
Short-circuit current |
VREF = 0 V |
–20 |
–25 |
–50 |
mA |
| OSCILLATOR |
|
Initial accuracy |
TA = 25°C |
85 |
100 |
115 |
kHz |
|
Voltage stability |
VCC = 10.8 V to 15 V |
–1% |
|
1% |
|
|
Total variation |
Line, temp |
80 |
|
120 |
kHz |
|
Ramp peak voltage |
|
4.5 |
5 |
5.5 |
V |
|
Ramp amplitude voltage (peak to peak) |
|
3.5 |
4 |
4.5 |
V |
| PEAK CURRENT LIMIT |
|
PKLMT reference voltage |
|
–15 |
|
15 |
mV |
|
PKLMT propagation delay |
|
150 |
350 |
500 |
ns |
| MULTIPLIER |
|
IMOUT, high line, low power output current, (0°C to 85°C) |
IAC = 500 μA, VFF = 4.7 V, VAOUT = 1.25 V |
0 |
–6 |
–20 |
µA |
|
IMOUT, high line, low power output current, (–40°C to 85°C) |
IAC = 500 μA, VFF = 4.7 V, VAOUT = 1.25 V |
0 |
–6 |
–23 |
µA |
|
IMOUT, high line, high power output current |
IAC = 500 μA, VFF = 4.7 V, VAOUT = 5 V |
–70 |
–90 |
–105 |
µA |
|
IMOUT, low line, low power output current |
IAC = 150 μA, VFF = 1.4 V, VAOUT = 1.25 V |
–10 |
–19 |
–50 |
µA |
|
IMOUT, low line, high power output current |
IAC = 150 μA, VFF = 1.4 V, VAOUT = 5 V |
–268 |
–300 |
–345 |
µA |
|
IMOUT, IAC limited output current |
IAC = 150 μA, VFF = 1.3 V, VAOUT = 5 V |
–250 |
–300 |
–400 |
µA |
|
Gain constant (K) |
IAC = 300 μA, VFF = 3 V, VAOUT = 2.5 V |
0.5 |
1 |
1.5 |
1/V |
|
IMOUT, zero current |
IAC = 150 μA, VFF = 1.4 V, VAOUT = 0.25 V |
|
0 |
–2 |
µA |
| IAC = 500 μA, VFF = 4.7 V, VAOUT = 0.25 V |
|
0 |
–2 |
|
IMOUT, zero current, (0°C to 85°C) |
IAC = 500 μA, VFF = 4.7 V, VAOUT = 0.5 V |
|
0 |
–3 |
µA |
|
IMOUT, zero current, (–40°C to 85°C) |
IAC = 500 μA, VFF = 4.7 V, VAOUT = 0.5 V |
|
0 |
–3.5 |
µA |
|
Power limit (IMOUT x VFF) |
IAC = 150 μA, VFF = 1.4 V, VAOUT = 5 V |
–375 |
–420 |
–485 |
µW |
| FEED-FORWARD |
|
VFF output current |
IAC = 300 μA |
–140 |
–150 |
–160 |
µA |
| SOFT START |
|
SS charge current |
|
–6 |
–10 |
–16 |
µA |
| GATE DRIVER |
|
Pullup resistance |
IO = –100 mA to −200 mA |
|
5 |
12 |
Ω |
|
Pulldown resistance |
IO = 100 mA |
|
2 |
10 |
Ω |
|
Output rise time |
CL = 1 nF, RL = 10 Ω, VDRVOUT = 0.7 V to 9.0 V |
|
25 |
50 |
ns |
|
Output fall time |
CL = 1 nF, RL = 10 Ω, VDRVOUT = 9.0 V to 0.7 V |
|
10 |
50 |
ns |
|
Maximum duty cycle |
|
93% |
95% |
99% |
|
|
Minimum controlled duty cycle |
At 100 kHz |
|
|
2% |
|
| ZERO POWER |
|
Zero power comparator threshold |
Measured on VAOUT |
0.20 |
0.33 |
0.50 |
V |