SLUS161F April 1999 – May 2020 UCC2813-0 , UCC2813-1 , UCC2813-2 , UCC2813-3 , UCC2813-4 , UCC2813-5 , UCC3813-0 , UCC3813-1 , UCC3813-2 , UCC3813-3 , UCC3813-4 , UCC3813-5
PRODUCTION DATA.
PART NUMBER(1) | MAXIMUM DUTY CYCLE | REFERENCE VOLTAGE | TURNON THRESHOLD | TURNOFF THRESHOLD | UNIT |
---|---|---|---|---|---|
UCCx813-0 | 100% | 5 | 7.2 | 6.9 | V |
UCCx813-1 | 50% | 5 | 9.4 | 7.4 | V |
UCCx813-2 | 100% | 5 | 12.5 | 8.3 | V |
UCCx813-3 | 100% | 4 | 4.1 | 3.6 | V |
UCCx813-4 | 50% | 5 | 12.5 | 8.3 | V |
UCCx813-5 | 50% | 4 | 4.1 | 3.6 | V |