ZHCSNM5C november 2020 – august 2023 UCC25800-Q1
PRODUCTION DATA
Table 8-2 below shows the UCC25800-Q1 transformer driver response to open and short circuits on the pins. For example, the SYNC function operates on the rising edge of the SYNC pin. Hence if the pin is open or short the only impact is the loss of synchronization functionality. The transformer driver continues to operate as normal at the switching frequency programmed by the RT pin. .
| PIN | OPEN | SHORT TO GND |
|---|---|---|
| SYNC | Normal operation with the programmed frequency | Normal operation with the programmed frequency |
| DIS/FLT | Normal operation | OFF |
| VREG | OFF (VREG open protection) | OFF |
| OC/DT | Fault (OC/DT open protection) | Fault (OC/DT short protection) |
| RT | fSW = 1.2 MHz | Fault (RT short protection) |
| GND | Unknown | - |
| SW | VOUT = 0 | Fault (OCP) / ✖ |
| VCC | OFF | OFF |
| 123 | SYNC | DIS/FLT | VREG | OC/DT | VCC | SW | GND | RT |
|---|---|---|---|---|---|---|---|---|
| SYNC | – | |||||||
| DIS/FLT | – / OFF | – | ||||||
| VREG | No SYNC | Always enabled | – | |||||
| OC/DT | – / OC/DT Fault | Indeterminate | Fault (OC/DT_OPEN) | - | ||||
| VCC | ✖ | ✖ | ✖ | ✖ | – | |||
| SW | ✖ | OCP Fault / ✖ | ✖ | Fault / ✖ | Fault / ✖ | - | ||
| GND | No SYNC | OFF | OFF | Fault (OC/DT_SHORT) | IC not biased | Fault (OCP)/ ✖ | - | |
| RT | Indeterminate | Indeterminate | Fault (RT_OPEN) | Indeterminate | ✖ | ✖ | Fault (RT_SHORT) | – |