ZHCST53 September 2023 TXH0137D-Q1
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH | Propagation delay time, low- to high-level output | VI ≥ 1.5 V, Vpull-up = 30 V, Rpull-up = 480 Ω | 250 | ns | |||
| tPHL | Propagation delay time, high- to low-level output | VI ≥ 1.5 V, Vpull-up = 30 V, Rpull-up = 480 Ω | 250 | ns | |||
| Ci | Input capacitance | VI = 0, | f = 100 kHz | 5 | pF | ||