ZHCSI11A August   2009  – April 2018 TXB0106-Q1

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型工作电路
  4. 修订历史记录
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements – VCCA = 1.2 V, TA = 25°C
    7. 6.7  Timing Requirements – VCCA = 1.5 V ± 0.1 V
    8. 6.8  Timing Requirements – VCCA = 1.8 V ± 0.15 V
    9. 6.9  Timing Requirements – VCCA = 2.5 V ± 0.2 V
    10. 6.10 Timing Requirements – VCCA = 3.3 V ± 0.3 V
    11. 6.11 Switching Characteristics –VCCA = 1.2 V, TA = 25°C
    12. 6.12 Switching Characteristics – VCCA = 1.5 V ± 0.1 V
    13. 6.13 Switching Characteristics – VCCA = 1.8 V ± 0.15 V
    14. 6.14 Switching Characteristics – VCCA = 2.5 V ± 0.2 V
    15. 6.15 Switching Characteristics – VCCA = 3.3 V ± 0.3 V
    16. 6.16 Operating Characteristics
    17. 6.17 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Architecture
      2. 8.3.2 Input Driver Requirements
      3. 8.3.3 Power Up
      4. 8.3.4 Output Load Considerations
      5. 8.3.5 Enable and Disable
      6. 8.3.6 Pullup or Pulldown Resistors on I/O Lines
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings(1)

over operating ambient temperature range (unless otherwise noted)
MIN MAX UNIT
VCCA Supply voltage range –0.5 4.6 V
VCCB Supply voltage range –0.5 6.5 V
VI Input voltage range(2) –0.5 6.5 V
VO Voltage range applied to any output in the high-impedance or power-off state(2) –0.5 6.5 V
Voltage range applied to any output in the high or low state(2)(3) A inputs –0.5 VCCA + 0.5 V
B inputs –0.5 VCCB + 0.5
IIK Input clamp current VI< 0 –50 mA
IOK Output clamp current VO< 0 –50 mA
IO Continuous output current ±50 mA
Continuous current through VCCA, VCCB, or GND ±100 mA
TJ Junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
The input and output negative-voltage ratings may be exceeded if the input and output current ratings are observed.
The values of VCCA and VCCB are provided in the Recommended Operating Conditions table.