ZHCSI11A August 2009 – April 2018 TXB0106-Q1
PRODUCTION DATA.
VCCB = 3.3 V
± 0.3 V |
VCCB = 5 V
± 0.5 V |
UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
Data rate | 100 | 100 | Mbps | ||||
tw | Pulse duration | Data inputs | 10 | 10 | ns |