ZHCSK77D September 2009 – September 2019 TS3USB221E
PRODUCTION DATA.
The TS3USB221E has a low power mode that reduces the power consumption to 1 μA when the device is not in use. To put the device in low power mode and disable the switch, the bus-switch enable pin OE must be supplied with a logic high signal.