ZHCSR75 November 2022 TPSM82902
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VI | Input voltage range | 3.0 | 17 | V | |
VO | Output voltage range | 0.4 | 5.5 | V | |
CI | Effective input capacitance | 3 | 10 | µF | |
CO | Effective output capacitance (2.5MHz selection) | 10 | 22 | 100 (1) | µF |
CO | Effective output capacitance (1.0MHz selection) | 6 | 22 | 50 (1) | µF |
IOUT | Output current | 0 | 2 | A | |
ISINK_PG | Sink current at PG-Pin | 1 | mA | ||
TJ | Junction temperature (2) | -40 | 125 | °C |