ZHCSK69F August 2019 – November 2021 TPSM82821 , TPSM82821A , TPSM82822 , TPSM82822A , TPSM82823 , TPSM82823A
PRODUCTION DATA
The design guidelines provide a component selection to operate the device within the recommended operating conditions.
Table 9-1 lists the components used for Figure 9-1. Table 9-2 lists the components used for Figure 9-2.
| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| C1 | Ceramic capacitor, 4.7 µF, 6.3 V, X7R, size (0603), JMK107BB7475MA | Taiyo Yuden |
| C2 | Ceramic capacitor, 2 × 10 µF, 10 V, X7R, size (0603), GRM188Z71A106MA73D | muRata |
| Ceramic capacitor, 1 × 22 µF, 6.3 V, X6S, size (0603), JMK107BC6226MA-T | Taiyo Yuden | |
| C3 | Ceramic capacitor, 120 pF, 50 V, size (0603), 06035A121JAT2A |
AVX |
| R1 | Resistor, 200 kΩ, 1% accuracy | std |
| R2 | Resistor, 100 kΩ, 1% accuracy | std |
| R3 | Resistor, 100 kΩ, 1% accuracy | std |
| REFERENCE | DESCRIPTION | MANUFACTURER |
|---|---|---|
| C1 | Ceramic capacitor, 4.7 µF, 6.3 V, X7R, size (0603), JMK107BB7475MA | Taiyo Yuden |
| C2 | Ceramic capacitor, 22 µF, 4 V, X5R, size (0402), AMK105EBJ226MV-F | Taiyo Yuden |
| R3 | Resistor, 100 kΩ, 1% accuracy | std |