ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TEMPERATURE | |||||
TA | Operating ambient temperature(1) | –40 | 105 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C | |
VOLTAGE | |||||
VDD_IO | IO 3.3 V Voltage Supply | 3 | 3.3 | 3.6 | V |
DVDD | Digital 3.3 V Supply | 3 | 3.3 | 3.6 | V |
AVDD | Analog 3.3 V Supply | 3 | 3.3 | 3.6 | V |
ADC | ADC(7:1) Inputs | 0.1 | 1.6 | V | |
VIN_DRST | DMD Reset Regulator Input | 5.5 | 6 | 7 | V |
VIN_LDOT_5V | Power supply input to 5 V TIA LDO | 5.5 | 6 | 7 | V |
VIN_LDOA_3P3V | Power supply input to 3.3 V ADC LDO | 5.5 | 6 | 7 | V |
VIN_LDOT_3P3V | Power supply input to 3.3 V TIA LDO | 5.5 | 6 | 7 | V |
DRVR_PWR | Gate driver power supply | 3 | 6 | 7 | V |