ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
The shutdown state is entered only when a die over temperature condition is experienced. All switchable on chip activity is halted. The only exit conditions from this state are PROJ_ON low (0) or true power off. This state is readable via the 2nd diagnostic SPI port. All power supplies are disabled.