ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | INTERNAL OR EXTERNAL | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Channel 0, Gain | Low side sense amp | External | Gain set to 24x | 22.56 | 24 | 25.44 | V/V |
Channel 0, Gain | Low side sense amp | External | Gain set to 12x | 11.28 | 12 | 12.72 | V/V |
Channel 0, Gain | Low side sense amp | External | Gain set to 9x | 8.46 | 9 | 9.54 | V/V |
Channel 1, Gain | ADC_IN1_PAD (LED_ANODE) | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 2, Gain | ADC_IN2_PAD (VLED) | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 3, Gain | ADC_IN3_PAD | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 4, Gain | ADC_IN4_PAD | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 5, Gain | ADC_IN5_PAD (R_LED_THERM) | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 6, Gain | ADC_IN6_PAD (G_LED_THERM) | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 7, Gain | ADC_IN7_PAD (B_LED_THERM) | External | 0.980 | 1.000 | 1.020 | V/V | |
Channel 8, Gain | VBIAS | Internal | 0.0596 | 0.0621 | 0.0646 | V/V | |
Channel 9, Gain | VOFFSET | Internal | 0.1112 | 0.117 | 0.1218 | V/V | |
Channel 10, Gain | VRESET | Internal | –0.1978 | –0.190 | –0.1822 | V/V | |
Channel 10, Offset | VRESET | Internal | –1.217 | –1.1935 | –1.169 | V | |
Channel 11, Gain | VMAIN | Internal | 0.52546 | 0.559 | 0.59254 | V/V | |
Channel 12, Gain | DVDD | Internal | 0.31302 | 0.333 | 0.35298 | V/V | |
Channel 13, Gain | V1.1 | Internal | 0.65706 | 0.699 | 0.74094 | V/V | |
Channel 14, Gain | V1.8 | Internal | 0.40326 | 0.429 | 0.45474 | V/V | |
Channel 15, Gain | V3.3 | Internal | 0.2209 | 0.235 | 0.2491 | V/V | |
Channel 16, Offset | M8 LDO offset | Internal | 8.15 | 8.400 | 8.65 | V | |
Channel 16, Gain | M8 LDO | Internal | 0.980 | 1.000 | 1.020 | V/V | |
Channel 17, Gain | ext ADC VREF | Internal | 0.49 | 0.5 | 0.51 | V/V | |
Channel 18, Gain | Driver Power | Internal | 0.20398 | 0.217 | 0.23002 | V/V | |
Channel 19, Gain | Die Temp1 | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 20, Gain | Die Temp2 | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 21, Gain | ILED Control DAC | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 22, Gain | Photo Feedback Control DAC | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 23, Gain | Over-Brightness Control DAC | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 24, Gain | TIA1 Real Time | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 25, Gain | TIA1 Low Bandwidth | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 26, Gain | TIA2 Real Time | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 27, Gain | TIA2 Low Bandwidth | Internal | 0.490 | 0.500 | 0.510 | V/V | |
Channel 28, Gain | Channel not used | Internal | |||||
Channel 29, Gain | Main Bandgap, 0.5 V | Internal | 0.980 | 1.000 | 1.020 | V/V | |
Channel 30, Gain | TIA1 Monitor | Internal | 0.980 | 1.000 | 1.020 | V/V | |
Channel 31, Gain | TIA2 Monitor | Internal | 0.980 | 1.000 | 1.020 | V/V |