ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
6 | WD1 | I | Watch Dog Interrupt Channel 1 |
7 | WD2 | I | Watch Dog Interrupt Channel 2 |
8 | PARK_Z | O | DMD Mirror Parking Signal (active low) |
9 | RESET_Z | O | Reset output to the DLPC230-Q1. TPS99000-Q1 controlled. |
10 | INT_Z | O | Interrupt output signal to DLPC230-Q1 (open drain). Recommended to pull up to the DLPC230-Q1 3.3 V rail controlled by the TPS99000-Q1's ENB_3P3V signal. |
11 | PROJ_ON | I | Input signal to enable/disable the IC and DLP projector |
16 | SEQ_START | I | PWM Shadow Latch Control; indicates a Start of Sequence |
17 | SEQ_CLK | I | Sequencer Clock |
40 | DMUX0 | O | Digital test point output |
41 | DMUX1 | O | Digital test point output |
57 | AMUX1 | O | Analog Test Mux Output 1 |
61 | AMUX0 | O | Analog Test Mux Output 0 |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
13, 35 | VSS_IO | GND | Ground Connection for Digital IO Interface |
14, 36 | VDD_IO | POWER | 3.3 V power input for IO rail supply |
24 | DVSS | GND | Digital Core Ground Return |
25, 60, 75, 99 | PBKG | GND | Substrate Tie and ESD Ground Return |
26 | DVDD | POWER | 3.3 V power input for digital core supply |
42 | DRVR_PWR | POWER | 6 V or 3.3 V power input for FET driver power. Supply for S_EN1, S_EN2, R_EN, G_EN, & B_EN outputs |
48 | VSS_DRVR | GND | Ground Connection for FET driver power |
49 | DMD_VOFFSET | POWER | VOFFSET output rail. Connect a 1μF ceramic capacitor to ground |
50 | DMD_VBIAS | POWER | VBIAS output rail. Connect a 0.47μF ceramic capacitor to ground |
51 | DMD_VRESET | POWER | VRESET output rail. Connect a 1μF ceramic capacitor to ground. Connect to DRST_HS_IND through external diode. Connect anode of diode to DMD_VRESET. |
53 | DRST_PGND | GND | Power ground for DMD power supply. Connect to ground plane |
55 | VIN_DRST | POWER | 6 V input for DMD power supply |
56 | VSS_DRST | GND | Ground Supply for DMD power supply |
59 | AVDD | POWER | 3.3 V power supply input for analog circuit |
63 | VLDOT_M8 | POWER | Dedicated TIA Interface –8 V LDO output |
64 | VLDOT_5V | POWER | Filter Cap Interface for 5 V TIA LDO |
65 | VIN_LDOT_5V | POWER | 6 V power input for 5 V TIA LDO |
66 | GND_LDO | GND | Power ground return for LDO |
67 | VIN_LDOT_3P3V | POWER | 6 V power input for 3.3 V TIA LDO |
68 | VLDOT_3P3V | POWER | Filter Cap Interface for 3.3 V TIA LDO |
71 | VSS_TIA2 | GND | TIA2 Dedicated Ground |
72 | VSS_TIA1 | GND | TIA1 Dedicated Ground |
78, 100 | AVSS | GND | Analog Ground |
79 | VIN_LDOA_3P3 | POWER | 6 V power input for dedicated ADC interface 3.3 V LDO supply |
80 | VLDOA_3P3 | POWER | Dedicated ADC Interface 3.3 V LDO Filter Cap Output |
81, 84, 87, 89, 91 | VSSL_ADC | GND | External ADC Channel Bondwire and Lead Frame Isolation Ground |
95 | ADC_VREF | POWER | ADC Reference voltage output |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ENB_1P1V | O | External 1.1 V Buck Enable. 3.3 V Output |
2 | ENB_1P8V | O | External 1.8 V Buck Enable. 3.3 V Output |
3 | ENB_3P3V | O | External 3.3 V Buck Enable. 3.3 V Output |
52 | DRST_LS_IND | ANA | Connection for the DMD power supply inductor (10μH). Connect a 330pF 50 V capacitor to ground. X7R recommended |
54 | DRST_HS_IND | ANA | Connection for the DMD power supply inductor (10μH) |
58 | VMAIN | I | Main intermediate voltage monitor input. Use external resistor divider to set voltage input for brownout monitoring |
62 | VIN_LDOT_M8 | O | Dedicated TIA Interface –8 V LDO external regulation FET drive signal |
96 | V3P3V | I | External 3.3 V Buck Voltage Monitor Input |
97 | V1P8V | I | External 1.8 V Buck Voltage Monitor Input |
98 | V1P1V | I | External 1.1 V Buck Voltage Monitor Input |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
12 | COMPOUT | O | Photodiode (PD) Interface High-speed comparator output |
15 | SYNC | O | External LED buck driver sync strobe output |
18 | D_EN | I | LED Interface; Buck High-Side FET Drive Enable |
19 | S_EN | I | LED Bypass Shunt Strobe Input |
20 | LED_SEL_0 | I | LED Enable Strobe 0 Input |
21 | LED_SEL_1 | I | LED Enable Strobe 1 Input |
22 | LED_SEL_2 | I | LED Enable Strobe 2 Input |
23 | LED_SEL_3 | I | LED Enable Strobe 3 Input |
37 | EXT_SMPL | I | Reserved. Connect to ground |
38 | DRV_EN | O | Drive enable for LM3409 |
39 | CMODE | O | Capacitor selection output (allows for a smaller capacitance to be used in CM mode for less over/under shoot). Open drain |
43 | S_EN1 | O | Low resistance shunt NFET drive enable [High means shunt active] |
44 | S_EN2 | O | High resistance shunt NFET drive enable [High means shunt active] |
45 | R_EN | O | Red channel select. Drive for low side NFET |
46 | G_EN | O | Green channel select. Drive for low side NFET |
47 | B_EN | O | Blue channel select. Drive for low side NFET |
69 | TIA_PD2_FILT | O | TIA2 External Filter Cap - Low Bandwidth Sampling |
70 | TIA_PD2 | I | TIA2 Photodiode Cathode Driver |
73 | TIA_PD1 | I | TIA1 Photodiode Cathode Driver |
74 | TIA_PD1_FILT | O | TIA1 External Filter Cap - Low Bandwidth Sampling |
76 | R_IADJ | ANA | External resistance for IADJ voltage to current transformation |
77 | IADJ | ANA | Current output used to adjust external LED controller drive current set point |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
27 | SPI1_CLK | I | SPI Control interface (DLPC230-Q1 Master, TPS99000-Q1 slave), clock input |
28 | SPI1_SS_Z | I | SPI Control interface (DLPC230-Q1 Master, TPS99000-Q1 slave), chip select (active low) |
29 | SPI1_DOUT | O | SPI Control interface (DLPC230-Q1 Master, TPS99000-Q1 slave), Transmit data output |
30 | SPI1_DIN | I | SPI Control interface (DLPC230-Q1 Master, TPS99000-Q1 slave), Receive data input |
31 | SPI2_DIN | I | SPI Diagnostic Port (slave), Receive data input. For read-only monitoring |
32 | SPI2_DOUT | O | SPI Diagnostic Port (slave), Transmit data output. For read-only monitoring |
33 | SPI2_SS_Z | I | SPI Diagnostic Port (slave), chip select (active low). For read-only monitoring |
34 | SPI2_CLK | I | SPI Diagnostic Port (slave), clock input. For read-only monitoring |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
4 | ADC_MISO | O | ADC 2-wire Interface - data Output. DLPC230-Q1 master, TPS99000-Q1 slave. |
5 | ADC_MOSI | I | ADC 2-wire Interface - data Input. DLPC230-Q1 master, TPS99000-Q1 slave. |
82 | LS_SENSE_N | I | Low side current sense ADC negative input, see Table 2 |
83 | LS_SENSE_P | I | Low side current sense ADC positive input, see Table 2 |
85 | ADC_IN1 | I | External ADC Channel 1, see Table 2 |
86 | ADC_IN2 | I | External ADC Channel 2, see Table 2 |
88 | ADC_IN3 | I | External ADC Channel 3, see Table 2 |
90 | ADC_IN4 | I | External ADC Channel 4, see Table 2 |
92 | ADC_IN5 | I | External ADC Channel 5, see Table 2 |
93 | ADC_IN6 | I | External ADC Channel 6, see Table 2 |
94 | ADC_IN7 | I | External ADC Channel 7, see Table 2 |