ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tSPICPER | SPI CLK Cycle Time | 31 | 33 | ns | |
tSPICHIGH | SPI CLK High Time | 10 | ns | ||
tSPICLOW | SPI CLK Low Time | 10 | ns | ||
tSPIDOUT | CLK Falling to DOUT | 0 | 15 | ns | |
tSSSETUP | SPI SS_Z to CLK Rising Setup Time | 5 | ns | ||
tSSHOLD | SPI CLK Rising to SS_Z Hold Time | 5 | ns | ||
tDINSETUP | SPI DIN to CLK Rising Setup Time | 5 | ns | ||
tDINHOLD | SPI CLK Rising to DIN Hold Time | 5 | ns |