ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
12 BIT ADC(1) | ||||||
VINPUT | Input Range(2) | 0.1 | 1.6 | V | ||
INL | Integral Non-Linearity | Over valid input range VINPUT | –4 | 4 | LSB | |
DNL | Differential Non-Linearity | –2.5 | 2.5 | LSB | ||
ENOB | Effective Number Of Bits | 10 | 12 | bits | ||
tSAMPLE | S/H Sampling Period | 0.4 | 5.2 | 12.8 | µs | |
tDELAY | S/H Delay before conversion starts | 0.4 | 2.8 | µs | ||
tSHOLD | S/H Holding Period | 102.4 | 245 | µs | ||
tCONV | Conversion Period | 102.4 | µs | |||
VREF | Measurement Reference | ADC reference voltage is doubled to 1.6 V | 0.784 | 0.8 | 0.816 | V |
VOFFS | Offset | –20 | 20 | LSB | ||
Gain Error | "ADC_IN(7:1) Inputs | 2 | 2 | %FSR |