ZHCSIF5F December 2015 – April 2019 TPS99000-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PHOTO FEEDBACK 12 BIT DAC | ||||||
VOUTDAC Max | Output Range max | 1.96 | 2 | 2.04 | V | |
VOUTDAC Min | Output Range min | –0.1 | 0 | 0.1 | V | |
tSET | Settling Time | Full-range step response, To within ±2% | 0 | 500 | ns | |
INL | Integral Non-Linearity | –3.5 | 3.5 | LSB | ||
DNL | Differential Non-Linearity | –3.5 | 3.5 | LSB | ||
VOFF | Offset Error | –100 | 100 | mV | ||
ZEROERR | Zero-scale Error | –100 | 100 | mV | ||
GAINERR | Gain Error | –5 | 5 | %V/code | ||
FSERR | Full-scale Error | –2 | 2 | %FSR | ||
ZEROERRDFT | Zero-scale Error Drift | –50 | 20 | 50 | µV/°C | |
GAINTEMP | Gain Temperature Coefficient | –52 | 0 | 52 | ppm FSR/°C | |
CURRENT CONTROL 10 BIT DAC | ||||||
VOUTDAC Max | Output Range max | 1.96 | 2 | 2.04 | V | |
VOUTDAC Min | Output Range min | –0.1 | 0 | 0.1 | V | |
tSET | Settling Time | Full-range step response to within ±2% | 0 | 1000 | ns | |
INL | Integral Non-Linearity | –2 | 2 | LSB | ||
DNL | Differential Non-Linearity | –2 | 2 | LSB | ||
VOFF | Offset Error | –100 | 100 | mV | ||
ZEROERR | Zero-scale Error | –100 | 100 | mV | ||
GAINERR | Gain Error | –5 | 5 | %V/code | ||
FSERR | Full-scale Error | –2 | 2 | %FSR | ||
ZEROERRDFT | Zero-scale Error Drift | –50 | 20 | 50 | µV/°C | |
GAINTEMP | Gain Temperature Coefficient | -–52 | 0 | 52 | ppm FSR/°C | |
OVERBRIGHTNESS DETECTOR 8 BIT DAC | ||||||
VOUTDAC max | Output Range max | 1.95 | 2 | 2.05 | V | |
VOUTDAC min | Output Range min | –0.1 | 0 | 0.1 | V | |
tOBDAC | Over-brightness DAC Adjustment Time | From input code mux input change to 90/10 settling at analog output | 1000 | µs | ||
INL | Integral Non-Linearity | –1 | 1 | LSB | ||
DNL | Differential Non-Linearity | –0.5 | 0.5 | LSB | ||
VOFF | Offset Error | –100 | 100 | mV | ||
ZEROERR | Zero-scale Error | –100 | 100 | mV | ||
GAINERR | Gain Error | –5 | 5 | %V/code | ||
FSERR | Full-scale Error | –3 | 3 | %FSR | ||
ZEROERRDFT | Zero-scale Error Drift | –50 | 20 | 50 | µV/°C | |
GAINTEMP | Gain Temperature Coefficient | –52 | 0 | 52 | ppm FSR/°C |