ZHCS996D June 2012 – February 2018 TPS81256
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| SUPPLY CURRENT | ||||||||
| IQ | Operating quiescent current into VIN(1) | IOUT = 0mA, VOUT = 5.0V, VIN = 3.6V
EN = VIN Device not switching |
30 | 50 | µA | |||
| Operating quiescent current into VOUT(1) | 7 | 20 | µA | |||||
| ISD | Shutdown current(1) | EN = GND | 0.85 | 5.0 | μA | |||
| VUVLO | Under-voltage lockout threshold | Falling | 2.0 | 2.1 | V | |||
| Hysteresis | 0.1 | V | ||||||
| ENABLE | ||||||||
| VIL | Low-level input voltage | 0.4 | V | |||||
| VIH | High-level input voltage | 1.0 | V | |||||
| Ilkg | Input leakage current | Input connected to GND or VIN | 0.5 | µA | ||||
| OUTPUT | ||||||||
| VOUT | Regulated DC output voltage | 2.5V ≤ VIN ≤ 4.85V, IOUT = 0mA
PWM operation. Open Loop |
4.92 | 5 | 5.08 | V | ||
| 3.3V ≤ VIN ≤ 4.85V, 0mA ≤ IOUT ≤ 550mA
PFM/PWM operation |
4.85 | 5 | 5.2 | V | ||||
| 2.9V ≤ VIN ≤ 4.85V, 0mA ≤ IOUT ≤ 450mA
PFM/PWM operation |
4.85 | 5 | 5.2 | V | ||||
| ΔVOUT | Power-save mode output ripple voltage | PFM operation, IOUT = 1mA | 35 | mVpk | ||||
| PWM mode output ripple voltage | PWM operation, IOUT = 200mA | 8 | mVpk | |||||
| POWER SWITCH | ||||||||
| rDS(on) | Input-to-output On-resistance | VI = 5.25 V. Device not switching | 320 | mΩ | ||||
| Ilkg | Reverse leakage current into VOUT(1) | EN = GND | 5 | µA | ||||
| ILIM | Average input current limit | EN = VIN. VIN = 3.3V | 1180 | mA | ||||
| Overtemperature protection | 140 | °C | ||||||
| Overtemperature hysteresis | 20 | °C | ||||||
| OSCILLATOR | ||||||||
| fOSC | Oscillator frequency | VIN = 3.6V, VOUT = 5.0V, IOUT = 500mA | 4 | MHz | ||||
| TIMING | ||||||||
| Start-up time | IOUT = 0mA
Time from active EN to start switching |
70 | µs | |||||
| IOUT = 0mA
Time from active EN to VOUT |
400 | µs | ||||||