SBVS125D August   2010  – June 2015 TPS7A30

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Internal Current Limit
      2. 8.3.2 Programmable Soft-Start
      3. 8.3.3 Enable Pin Operation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Normal Operation
      2. 8.4.2 Dropout Operation
      3. 8.4.3 Disabled
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Adjustable Operation
      2. 9.1.2 Capacitor Recommendations
        1. 9.1.2.1 Input and Output Capacitor Requirements
        2. 9.1.2.2 Noise-Reduction and Feed-Forward Capacitor Requirements
      3. 9.1.3 Maximum AC Performance
      4. 9.1.4 Output Noise
      5. 9.1.5 Power-Supply Rejection
      6. 9.1.6 Transient Response
      7. 9.1.7 Post DC-DC Converter Filtering
      8. 9.1.8 Audio Applications
      9. 9.1.9 Power for Precision Analog
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
    3. 9.3 Do's and Don’ts
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Board Layout Recommendations to Improve PSRR and Noise Performance
    2. 11.2 Layout Examples
    3. 11.3 Thermal Considerations
    4. 11.4 Power Dissipation
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
        1. 12.1.1.1 Evaluation Modules
        2. 12.1.1.2 Spice Models
      2. 12.1.2 Device Nomenclature
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Input Voltage Range: –3 V to –35 V
  • Noise:
    • 14 μVRMS (20 Hz to 20 kHz)
    • 15.1 μVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 72 dB (120 Hz)
    • ≥ 55 dB (10 Hz to 700 kHz)
  • Adjustable Output: –1.18 V to –33 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 216 mV at 100 mA
  • Stable with Ceramic Capacitors ≥ 2.2 μF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit and Thermal Shutdown Protection
  • Packages: 8-Pin HVSSOP PowerPAD™ and
    3-mm × 3-mm VSON
  • Operating Temperature Range:
    –40°C to 125°C

2 Applications

  • Supply Rails for Operational Amplifiers, DACs, ADCs, and Other High-Precision Analog Circuitry
  • Audio
  • Post DC-DC Converter Regulation and
    Ripple Filtering
  • Test and Measurement
  • RX, TX, and PA Circuitry
  • Industrial Instrumentation
  • Base Stations and Telecom Infrastructure
  • –12-V and –24-V Industrial Buses

3 Description

The TPS7A30 series of devices are negative, high-voltage (–35 V), ultralow-noise (15.1 μVRMS, 72-dB PSRR) linear regulators that can source a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin and capacitor-programmable soft-start function that allows for customized power-management schemes. Other features include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A30 family is designed using bipolar technology, and is ideal for high-accuracy, high-precision instrumentation applications where clean voltage rails are critical to maximize system performance. This design makes the device an excellent choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.

In addition, the TPS7A30 family of linear regulators is suitable for post dc-dc converter regulation. By filtering out the output voltage ripple inherent to dc-dc switching conversion, maximum system performance is provided in sensitive instrumentation, test and measurement, audio, and RF applications.

For applications that require positive and negative high-performance rails, consider TI’s TPS7A49 family of positive high-voltage, ultralow-noise linear regulators.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS7A30 HVSSOP (8) 3.00 mm × 3.00 mm
VSON (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Post DC-DC Converter Regulation for High-Performance Analog Circuitry

TPS7A30 ai_dc-dc_reg_bvs125.gif