ZHCSPP1 May 2022 TPS7A16A
PRODUCTION DATA
Table 8-1 lists the design parameters for this application.
| DESIGN PARAMETER | EXAMPLE VALUE | |||
|---|---|---|---|---|
| Input voltage range | 5.5 V to 40 V | |||
| Output voltage | 5 V | |||
| Output current rating | 100 mA | |||
| Output capacitor range | 2.2 µF to 100 µF | |||
| Delay capacitor range | 100 pF to 100 nF | |||