ZHCSN51K June 2007 – June 2024 TPS74901
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VREF | Internal reference (Adj.) | TA = +25°C | 0.798 | 0.802 | 0.806 | V | ||
| VOUT | Output voltage range | VIN = 5V, IOUT = 3A | VREF | 3.6 | V | |||
| VOUT | Accuracy (RGW and SON packages)(1) | VOUT + 2.2V ≤ VBIAS ≤ 5.5 V, 50mA ≤ IOUT ≤ 3A (Legacy Chip) | –2 | ±0.5 | 2 | % | ||
| VOUT + 2.2V ≤ VBIAS ≤ 5.5V, 50mA ≤ IOUT ≤ 3A (New Chip) | –1 | ±0.3 | 1 | |||||
| Accuracy (KTW package)(1) | VOUT + 2.4V ≤ VBIAS ≤ 5.5V, 50mA ≤ IOUT ≤ 3A (Legacy Chip Only) | –2 | ±0.5 | 2 | ||||
| ΔVOUT(ΔVIN) | Line regulation | VOUT(nom) + 0.3 ≤ VIN ≤ 5.5V (Legacy Chip) | 0.03 | %/V | ||||
| VOUT(nom) + 0.3 ≤ VIN ≤ 5.5V (New Chip) | 0.001 | |||||||
| ΔVOUT(ΔIOUT) | Load regulation | 50mA ≤ IOUT ≤ 3A | 0.09 | %/A | ||||
| VDO | VIN dropout voltage(2) | IOUT = 3A, VBIAS – VOUT(nom) ≥ 3.25V(3) (Legacy Chip) | 120 | 280 | mV | |||
| IOUT = 3A, VBIAS – VOUT(nom) ≥ 3.25V(3) (New Chip) | 120 | 200 | ||||||
| VBIAS dropout voltage(2) | IOUT = 3A, VIN = VBIAS (Legacy Chip) | 1.31 | 1.75 | V | ||||
| IOUT = 3A, VIN = VBIAS (New Chip) | 1.45 | 1.6 | ||||||
| ICL | Current limit | VOUT = 80% × VOUT(nom), RGW Package | 3.9 | 4.6 | 5.5 | A | ||
| VOUT = 80% × VOUT(nom), KTW Package | 3.8 | 4.6 | 5.5 | |||||
| IBIAS | BIAS pin current | Legacy Chip | 1 | 2 | mA | |||
| New Chip | 1 | 1.2 | ||||||
| ISHDN | Shutdown supply current (IGND) | VEN ≤ 0.4V (Legacy Chip) | 1 | 50 | µA | |||
| ISHDN ( smart enable ) | VEN ≤ 0.4V, VIN = VBIAS = 5.5V (New Chip) | 0.85 | 2.75 | |||||
| IFB | Feedback pin current | Legacy Chip | –1 | 0.15 | 1 | µA | ||
| New Chip | –30 | 0.15 | 30 | nA | ||||
| PSRR | Power-supply rejection (VIN to VOUT) | 1 kHz, IOUT = 1.5A, VIN = 1.8 V, VOUT = 1.5V | 60 | dB | ||||
| 300 kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V | 30 | |||||||
| Power-supply rejection (VBIAS to VOUT) | 1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (Legacy Chip) | 50 | dB | |||||
| 1kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (New Chip) | 57 | |||||||
| 300kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (Legacy Chip) | 30 | |||||||
| 300kHz, IOUT = 1.5A, VIN = 1.8V, VOUT = 1.5V (New Chip) | 49 | |||||||
| Vn | Output noise voltage | BW = 100Hz to 100kHz, IOUT = 3A, CSS = 1nF (Legacy Chip) | 25 | μVrms x Vout | ||||
| BW = 100 Hz to 100 kHz, IOUT = 3A, CSS = 1nF (New Chip) | 20 | |||||||
| tSTR | Minimum start-up time | RLOAD for IOUT = 1A, CSS = open (Legacy Chip) | 200 | µs | ||||
| RLOAD for IOUT = 1A, CSS = open (New Chip) | 250 | |||||||
| ISS | Soft-start charging current | VSS = 0.4V (Legacy Chip) | 440 | nA | ||||
| VSS = 0.4V (New Chip) | 530 | |||||||
| VEN(hi) | Enable input high level | 1.1 | 5.5 | V | ||||
| VEN(lo) | Enable input low level | 0 | 0.4 | V | ||||
| VEN(hys) | Enable pin hysteresis | 50 | mV | |||||
| VEN(dg) | Enable pin deglitch time | 20 | µs | |||||
| IEN | Enable pin current | VEN = 5V (Legacy Chip) | 0.1 | 1 | µA | |||
| VEN = 5V (New Chip) | 0.1 | 0.25 | ||||||
| VIT | PG trip threshold | VOUT decreasing | 85 | 90 | 94 | %VOUT | ||
| VHYS | PG trip hysteresis | 3 | ||||||
| VPG(lo) | PG output low voltage | IPG = 1mA (sinking), VOUT < VIT (Legacy Chip) | 0.3 | V | ||||
| IPG = 1mA (sinking), VOUT < VIT (New Chip) | 0.12 | |||||||
| IPG(lkg) | PG leakage current | VPG = 5.25V, VOUT > VIT (Legacy Chip) | 0.1 | 1 | µA | |||
| VPG = 5.25V, VOUT > VIT (New Chip) | 0.001 | 0.05 | ||||||
| TJ | Operating junction temperature | –40 | 125 | ℃ | ||||
| TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | ℃ | ||||
| Reset, temperature decreasing | 140 | |||||||
| RPULLDOWN | VBIAS = 5V, VEN = 0 V | 0.83 | kΩ | |||||