ZHCSSO4D September 2010 – December 2023 TPS74801-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1 as the input parameters.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 2.1 V, ±3% |
Bias voltage | 5.0 V |
Output voltage | 1.8 V, ±1% |
Output current | 1.5 A (maximum), 10 mA (minimum) |
Start-up time | < 25 ms |