SBVS064N December 2005 – November 2016 TPS74201
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, VBIAS | Input voltage | –0.3 | 6 | V |
VEN | Enable voltage | –0.3 | 6 | V |
VPG | Power-good voltage | –0.3 | 6 | V |
IPG | PG sink current | 0 | 1.5 | mA |
VSS | SS pin voltage | –0.3 | 6 | V |
VFB | Feedback pin voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | VIN + 0.3 | V |
IOUT | Maximum output current | Internally limited | ||
Output short circuit duration | Indefinite | |||
PDISS | Continuous total power dissipation | See Thermal Information | ||
TJ | Operating junction temperature | –40 | 125 | °C |
Tstg | Storage junction temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input supply voltage | VOUT + VDO | 5.5 | V | |
VEN | Enable supply voltage | 0 | 5.5 | V | |
VBIAS(1) | BIAS supply voltage | VOUT + VDO (VBIAS) | 5.5 | V | |
IOUT | Output current | 0 | 1.5 | A | |
COUT | Output capacitor | 0 | µF | ||
CIN(2) | Input capacitor | 1 | µF | ||
CBIAS | Bias capacitor | 1 | µF | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1)(2)(3) | TPS742 | UNIT | |||
---|---|---|---|---|---|
RGW (VQFN) | RGR (VQFN) | KTW (DDPAK/TO-263) | |||
20 PINS | 20 PINS | 7 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 35.4 | 39.1 | 26.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.4 | 29.3 | 41.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 14.7 | 10.2 | 12.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | 0.4 | 4 | °C/W |
ψJB | Junction-to-board characterization parameter | 14.8 | 10.1 | 7.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.9 | 2.0 | 0.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | VOUT + VDO | 5.5 | V | ||
VBIAS | Bias pin voltage | 2.375 | 5.25 | V | ||
VREF | Internal reference (adjustable) | TJ = 25°C | 0.796 | 0.8 | 0.804 | V |
VOUT | Output voltage | VIN = 5 V, IOUT = 1.5 A, VBIAS = 5 V | VREF | 3.6 | V | |
Accuracy(1) | 2.375 V ≤ VBIAS ≤ 5.25 V, VOUT + 1.62 V ≤ VBIAS
50 mA ≤ IOUT ≤ 1.5 A |
–1% | ±0.2% | 1% | ||
VOUT/VIN | Line regulation | VOUT (NOM) + 0.3 ≤ VIN ≤ 5.5 V, VQFN | 0.0005 | 0.05 | %/V | |
VOUT (NOM) + 0.3 ≤ VIN ≤ 5.5 V, DDPAK/TO-263 | 0.0005 | 0.06 | ||||
VOUT/IOUT | Load regulation | 0 mA ≤ IOUT ≤ 50 mA | 0.013 | %/mA | ||
50 mA ≤ IOUT ≤ 1.5 A | 0.04 | %/A | ||||
VDO | VIN dropout voltage(2) | IOUT = 1.5 A, VBIAS – VOUT (NOM) ≥ 1.62 V, VQFN | 55 | 100 | mV | |
IOUT = 1.5 A, VBIAS – VOUT (NOM) ≥ 1.62 V, DDPAK/TO-263 |
60 | 120 | ||||
VBIAS dropout voltage(2) | IOUT = 1.5 A, VIN = VBIAS | 1.4 | V | |||
ICL | Current limit | VOUT = 80% × VOUT (NOM) | 1.8 | 4 | A | |
IBIAS | Bias pin current | IOUT = 0 mA to 1.5 A | 2 | 4 | mA | |
ISHDN | Shutdown supply current (VIN) | VEN ≤ 0.4 V | 1 | 100 | μA | |
IFB, ISNS | Feedback, Sense pin current(3) | IOUT = 50 mA to 1.5 A | –250 | 68 | 250 | nA |
PSRR | Power-supply rejection (VIN to VOUT) |
1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 73 | dB | ||
300 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 42 | |||||
Power-supply rejection (VBIAS to VOUT) |
1 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 62 | dB | |||
300 kHz, IOUT = 1.5 A, VIN = 1.8 V, VOUT = 1.5 V | 50 | |||||
Noise | Output noise voltage | 100 Hz to 100 kHz, IOUT = 1.5 A, CSS = 0.001 μF | 16 × VOUT | μVRMS | ||
VTRAN | %VOUT droop during load transient | IOUT = 50 mA to 1.5 A at 1 A/μs, COUT = none | 3.5 | %VOUT | ||
tSTR | Minimum start-up time | IOUT = 1.5 A, CSS = open | 100 | μs | ||
ISS | Soft-start charging current | VSS = 0.4 V | 0.5 | 0.73 | 1 | μA |
VEN, HI | Enable input high level | 1.1 | 5.5 | V | ||
VEN, LO | Enable input low level | 0 | 0.4 | V | ||
VEN, HYS | Enable pin hysteresis | 50 | mV | |||
VEN, DG | Enable pin deglitch time | 20 | μs | |||
IEN | Enable pin current | VEN = 5 V | 0.1 | 1 | μA | |
VIT | PG trip threshold | VOUT decreasing | 86.5 | 90 | 93.5 | %VOUT |
VHYS | PG trip hysteresis | 3 | %VOUT | |||
VPG, LO | PG output low voltage | IPG = 1 mA (sinking), VOUT < VIT | 0.3 | V | ||
IPG, LKG | PG leakage current | VPG = 5.25 V, VOUT > VIT | 0.03 | 1 | μA | |
TJ | Operating junction temperature | –40 | 125 | °C | ||
TSD | Thermal shutdown temperature | Shutdown, temperature increasing | 155 | °C | ||
Reset, temperature decreasing | 140 |