ZHCSG04F january 2017 – may 2023 TPS65235-1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I2C_CON | PWM/PSM | RESERVED | VSET[3:0] | EXTM TONE | |||
| R/W-0b | R/W-0b | R/W-0b | R/W-0100b | R/W-0b | |||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | I2C_CON | R/W | 0b | 0b = I2C control disabled 1b = I2C control enabled |
| 6 | PWM/PSM | R/W | 0b | 0b = PSM at light load 1b = Forced PWM |
| 5 | RESERVED | R/W | 0b | Reserved |
| 4-1 | VSET[3:0] | R/W | 0100b | LNB output voltage selection 0000b = 11 V 0001b = 11.6 V 0010b = 12.2 V 0011b = 12.8 V 0100b = 13.4 V 0101b = 14 V 0110b = 14.6 V 0111b = 15.2 V 1000b = 15.8 V 1001b = 16.4 V 1010b = 17 V 1011b = 17.6 V 1100b = 18.2 V 1101b = 18.8 V 1110b = 19.4 V 1111b = 20 V |
| 0 | EXTM TONE | R/W | 0b | 0b = EXTM 44-kHz tone input not support, with only 22-kHz tone output at VLNB 1b = EXTM 44-kHz tone input support, with 44-kHz tone output at VLNB |