ZHCSAI3F May 2012 – August 2024 TPS65131-Q1
PRODUCTION DATA
For applications where input voltages VI with a fast rising edge (slew rate ≥ 275mV/µs) are expected, it is recommended to replace the resistor R7 with a ferrite bead to minimize the delay between the signals on IIN and VIN. A ferrite bead with the lowest possible DCR and a proper current rating should be selected - BLM18KG101TN1 for example. A conservative approach for the current rating specification is to set it at 1.5 times or twice the maximum input current.
| VENDOR | FERRITE BEAD SERIES |
|---|---|
| Murata | BLMxKG |