ZHCSFJ2F September 2015 – January 2025 TPS65094
PRODUCTION DATA
Asserted when an internal temperature sensor detects rise of die temperature above the HOT temperature threshold (THOT). There are five temperature sensors across the die.
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bit Name | RESERVED | RESERVED | RESERVED | DIE_HOT | VTT_HOT | TOP-RIGHT _HOT | TOP-LEFT _HOT | BOTTOM- RIGHT_HOT |
| TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R | R | R | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 4 | DIE_HOT | R/W | 0 | Temperature of rest of die has exceeded THOT. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 3 | VTT_HOT | R/W | 0 | Temperature of VTT LDO has exceeded THOT. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 2 | TOP-RIGHT_HOT | R/W | 0 | Temperature of die top-right has exceeded THOT. Top-right corner of die from top view given pin 1 is in top-left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 1 | TOP-LEFT_HOT | R/W | 0 | Temperature of die top-left has exceeded THOT. Top-left corner of die from top view given pin 1 is in top-left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |
| 0 | BOTTOM-RIGHT_HOT | R/W | 0 | Temperature of die bottom-right has exceeded THOT. Bottom-right corner of die from top view given pin 1 is in top-left corner. 0: Not asserted. 1: Asserted. The host to write 1 to clear. |