ZHCSFJ2F September 2015 – January 2025 TPS65094
PRODUCTION DATA
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Bit Name | VENDOR_ IRQ | RESERVED | RESERVED | RESERVED | ONOFFSRC | RESERVED | RESERVED | DIETEMP |
| TPS65094x | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Access | R/W | R | R | R | R/W | R | R | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | VENDOR_IRQ | R/W | 0 | Vendor-specific interrupt, indicating fault event occurrence. Asserted when either one of following conditions occurs: A. Deassertion of Power Good of any VR B. Overcurrent detection from BUCK1, BUCK2, BUCK6, or VTT LDO C. Die temperature crosses over the hot temperature threshold (THOT) D. Die temperature crosses over the critical temperature threshold (TCRIT) 0: Not asserted 1: Asserted. Host to write 1 to clear. |
| 3 | ONOFFSRC | R/W | 0 | Asserted when PMIC shuts down. 0: Not asserted. 1: Asserted. Host to write 1 to clear. |
| 0 | DIETEMP | R/W | 0 | Die Temp interrupt. Asserted when PMIC die temperature crosses above the hot temperature threshold (THOT). 0: Not asserted. 1: Asserted. Host to write 1 to clear. |