SLVS875C January 2009 – November 2014 TPS54332
PRODUCTION DATA.
For this design example, use the following as the input parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 5 V to 15 V |
Output voltage | 2.5 V |
Input ripple voltage | 200 mV |
Output ripple voltage | 20 mV |
Output current rating | 3.5 A |
Operating Frequency | 1 MHz |