SLVS875C January 2009 – November 2014 TPS54332
PRODUCTION DATA.
The TPS54332 is typically used as step down converters, which convert a voltage from 3.5 V - 28 V to a lower voltage. WEBENCH software is available to aid in the design and analysis of circuits.
TPS54231 | TPS54232 | TPS54233 | TPS54331 | TPS54332 | |
---|---|---|---|---|---|
IO(Max) | 2 A | 2 A | 2 A | 3 A | 3.5 A |
Input Voltage Range | 3.5 V - 28 V | 3.5 V - 28 V | 3.5 V - 28 V | 3.5 V - 28 V | 3.5 V - 28 V |
Switching Freq. (Typ) | 570 kHz | 1000 kHz | 285 kHz | 570 kHz | 1000 kHz |
Switch Current Limit (Min) | 2.3 A | 2.3 A | 2.3 A | 3.5 A | 4.2 A |
Pin/Package | 8/SOIC | 8/SOIC | 8/SOIC | 8/SOIC | 8/SO PowerPAD™ |