ZHCSM62C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
CONFIG2 is shown in Figure 7-7 and described in Table 7-18.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | ILIM | FCCM | SS | ||||
| R-0x0 | R/W-0x3 | R/W-0x1 | R/W-0x1 | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R | 0x0 | Reserved |
| 5-3 | ILIM | R/W | 0x3 | Overcurrent Limit |
| 2 | FCCM | R/W | 0x1 | Force Continuous Conduction Mode |
| 1-0 | SS | R/W | 0x1 | Soft Start Rate |