ZHCS979F June   2012  – October 2020 TPS53318 , TPS53319

PRODUCTION DATA  

  1. 特性
  2. 应用
  3. 说明
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
    7. 7.7 TPS53319 Typical Characteristics
    8. 7.8 TPS53318 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  5-V LDO and VREG Start-Up
      2. 8.3.2  Adaptive On-Time D-CAP Control and Frequency Selection
      3. 8.3.3  Ramp Signal
      4. 8.3.4  Adaptive Zero Crossing
      5. 8.3.5  Output Discharge Control
      6. 8.3.6  Power-Good
      7. 8.3.7  Current Sense, Overcurrent, and Short Circuit Protection
      8. 8.3.8  Overvoltage and Undervoltage Protection
      9. 8.3.9  Redundant Overvoltage Protection (OVP)
      10. 8.3.10 UVLO Protection
      11. 8.3.11 Thermal Shutdown
      12. 8.3.12 Small Signal Model
      13. 8.3.13 External Component Selection Using All Ceramic Output Capacitors
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable, Soft Start, and Mode Selection
      2. 8.4.2 Auto-Skip Eco-mode Light Load Operation
      3. 8.4.3 Forced Continuous Conduction Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Using Bulk Output Capacitors, Redundant Overvoltage Protection Function (OVP) Disabled
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Step One: Select Operation Mode and Soft-Start Time
          2. 9.2.1.2.2 Step Two: Select Switching Frequency
          3. 9.2.1.2.3 Step Three: Choose the Inductor
          4. 9.2.1.2.4 Step Four: Choose the Output Capacitor or Capacitors
          5. 9.2.1.2.5 Step Five: Determine the Value of R1 and R2
          6. 9.2.1.2.6 Step Six: Choose the Overcurrent Setting Resistor
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Application Using Ceramic Output Capacitors, Redundant Overvoltage Protection Function (OVP) Enabled
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 External Component Selection Using All Ceramic Output Capacitors
          2. 9.2.2.2.2 Redundant Overvoltage Protection
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The TPS53318 and TPS53319 devices are high-efficiency, single channel, synchronous buck converters suitable for low output voltage point-of-load applications in computing and similar digital consumer applications. The device features proprietary D-CAP™ mode control combined with an adaptive on-time architecture. This combination is ideal for building modern low duty ratio, ultra-fast load step response DC-DC converters. The output voltage ranges from 0.6 V to 5.5 V. The conversion input voltage range is from 1.5 V to 22 V and the VDD bias voltage is from 4.5 V to 25 V. The D-CAP mode uses the equivalent series resistance (ESR) of the output capacitor or capacitors to sense the device current. One advantage of this control scheme is that it does not require an external phase compensation network. This allows a simple design with a low external component count. Eight preset switching frequency values can be chosen using a resistor connected from the RF pin to ground or VREG. Adaptive on-time control tracks the preset switching frequency over a wide input and output voltage range while allowing the switching frequency to increase at the step-up of the load.

These devices have a MODE pin to select between auto-skip mode and forced continuous conduction mode (FCCM) for light load conditions. The MODE pin also sets the selectable soft-start time ranging from 0.7 ms to 5.6 ms as shown in Table 8-3.