SLUS772G March 2008 – June 2020 TPS40210 , TPS40211
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
REFERENCE
DESIGNATOR |
DESCRIPTION | SIZE | PART
NUMBER |
MANUFAC-
TURER |
---|---|---|---|---|
C1 | 100 μF, aluminum capacitor, SM, ± 20%, 35 V | 0.406 x 0.457 | EEEFC1V101P | Panasonic |
C2 | 2200 pF, ceramic capacitor, 25 V, X7R, 20% | 0603 | Std | Std |
C3 | 100 pF, ceramic capacitor, 16 V, C0G, 10% | 0603 | Std | Std |
C4 | 47 pF, ceramic capacitor, 16V, X7R, 20% | 0603 | Std | Std |
C5 | 0.22 μF, ceramic capacitor, 16 V, X7R, 20% | 0603 | Std | Std |
C7 | 1.0 μF, ceramic capacitor, 16 V, X5R, 20% | 0603 | Std | Std |
C8 | 10 μF, ceramic capacitor, 25 V, X7R, 20% | 0805 | C3225X7R1E106M | TDK |
C9 | 0.1 μF, ceramic capacitor, 50 V, X7R, 20% | 0603 | Std | Std |
C10 | 100 pF, ceramic capacitor, 16 V, X7R, 20% | 0603 | Std | Std |
D1 | Schottky diode, 3 A, 40 V | SMC | MBRS340T3 | On Semi |
L1 | 10 μH, inductor, SMT, 7.5 A, 12.4 mΩ | 0.325 x 0.318 inch | RLF12560T-100M-7R5 | TDK |
Q1 | MOSFET, N-channel, 40 V, 14 A, 9mΩ | SO-8 | Si4840DY | Vishay |
R3 | 10 kΩ, chip resistor, 1/16 W, 5% | 0603 | Std | Std |
R4 | 18.7 kΩ, chip resistor, 1/16 W, 1% | 0603 | Std | Std |
R5 | 1.5 kΩ, chip resistor, 1/16 W, 1% | 0603 | Std | Std |
R6 | 261 kΩ, chip resistor, 1/16 W, 1% | 0603 | Std | Std |
R7 | 51.1 kΩ, chip resistor, 1/16 W, 1% | 0603 | Std | Std |
R9 | 3.3 Ω, chip resistor, 1/16 W, 5% | 0603 | Std | Std |
R10 | 1.0 kΩ, chip resistor, 1/16 W, 5% | 0603 | Std | Std |
R11 | 10 mΩ, chip resistor, 1/2 W, 2% | 1812 | Std | Std |
U1 | IC, 4.5 V-52 V I/P, current mode boost controller | DGQ10 | TPS40210DGQ | TI |