ZHCSMU6E august 2020 – august 2023 TPS37-Q1
PRODUCTION DATA
The TPS37-Q1 high voltage family integrates two voltage comparators, a precision reference voltage and trimmed resistor divider. This configuration optimizes device accuracy because all resistor tolerances are accounted for in the accuracy and performance specifications. Device also has built-in hysteresis that provides noise immunity and ensures stable operation.
Channels are independent of each other, meaning that SENSE1 and SENSE2 and respective outputs can be connected to different voltage rails.
Although not required in most cases, for noisy
applications good analog design practice is to place a 10 nF to
100 nF bypass capacitor at the SENSEx inputs in order
to reduce sensitivity to transient voltages on the monitored signal. SENSE1 and
SENSE2 pins can be connected directly to VDD pin.