SLVS227G August   1999  – June 2024

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings for TPS3123
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Dissipation Rating Table
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Timing Diagrams
    9. 6.9 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Manual Reset ( MR)
      2. 7.3.2 Active-High or Active-Low Output
      3. 7.3.3 Push-Pull or Open-Drain Output
      4. 7.3.4 Watchdog Timer (WDI)
    4. 7.4 Device Functional Modes
  9. Device and Documentation Support
    1. 8.1 Device and Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DBV|5
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
UNIT
Manual reset, MR–0.3V to VDD + 0.6V
RESET–0.3V to VDD + 0.6V
VDDSupply voltage3.6V
WDIWatchdog input–0.3V to VDD + 0.6V
IOLMaximum low output current5mA
IOHMaximum high output current–5mA
IIKInput clamp current (VI < 0 or VI > VDD)±10mA
IOKOutput clamp current (VO < 0 or VO > VDD)±10mA
Continuous total power dissipationSee Dissipation Rating Table
TAOperating free-air temperature range,–40°C to +85°C
TstgStorage temperature range,–65°C to +150°C
Soldering temperature+260°C
Open drain RESET outputs–0.3V to VDD + 0.3V
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.