ZHCSUI2E May 2006 – January 2024 TPS28225
PRODUCTION DATA
The DC-DC converter in Figure 7-1 displays the schematic of the TPS28225 in a multiphase high-current step-down power supply (only one phase is shown). This design uses a single high-side MOSFET Q10 and two low-side MOSFETs Q8 and Q9, the latter connected in parallel. The TPS28225 is controlled by multiphase buck DC-to-DC controller like TPS40090. As TPS28225 has internal shoot-through protection only one PWM control signal is required for each channel.