ZHCSMV6A October 2021 – December 2021 TPS22998
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Power Consumption | |||||||
ISD,VBIAS | VBIAS Shutdown Current | ON = 0 V | 25°C | 3 | uA | ||
–40°C to 85°C | 5 | uA | |||||
–40°C to 105°C | 6 | uA | |||||
IQ,VBIAS | VBIAS Quiescent Current | ON > VIH | 25°C | 15 | uA | ||
–40°C to 85°C | 20 | uA | |||||
–40°C to 105°C | 20 | uA | |||||
ISD,VIN | VIN Shutdown Current | ON = 0 V | 25°C | 0.1 | uA | ||
–40°C to 85°C | 1 | uA | |||||
–40°C to 105°C | 2 | uA | |||||
ION | ON pin leakage | ON = VBIAS | –40°C to 105°C | 0.1 | uA | ||
Performance | |||||||
RON | On-Resistance | VIN = 0.2 V to 5 V | 25°C | 4 | mΩ | ||
–40°C to 85°C | 6 | mΩ | |||||
–40°C to 105°C | 7 | mΩ | |||||
VIH | Turn on threshold, rising | –40°C to 105°C | 0.765 | 0.9 | 1.035 | V | |
VIL | Turn off threshold, falling | –40°C to 105°C | 0.595 | 0.7 | 0.805 | V | |
VON, HYST | ON pin hysteresis | –40°C to 105°C | 0.2 | V | |||
tON,DEGLITCH | On pin deglitch time | –40°C to 105°C | 2 | 5 | 7 | us | |
RQOD | QOD Resistance | VOUT = VIN | 25°C | 50 | Ω | ||
–40°C to 105°C | 40 | 60 | Ω | ||||
Protection | |||||||
TSD | Thermal Shutdown | - | 130 | 150 | 180 | °C | |
TSDHYS | Thermal Shutdown Hysteresis | - | 20 | °C |