ZHCSMV6A October 2021 – December 2021 TPS22998
PRODUCTION DATA
For this example, the values below are used as the design parameters.
VBIAS
3.3 V
VIN
1.8 V
Load capacitance
470 μF
Maximum inrush current
1 A