SLVSBT4A May   2013  – August 2015 TPS22924D

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics: VIN = 3.6 V
    7. 6.7 Switching Characteristics: VIN = 0.9 V
    8. 6.8 Dissipation Ratings
    9. 6.9 Typical Characteristics
  7. 7 Parametric Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 ON/OFF Control
      2. 8.3.2 Output Pulldown
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 VIN to VOUT Voltage Drop
      2. 9.1.2 Input Capacitor
      3. 9.1.3 Output Capacitor
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Managing Inrush Current
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Integrated Single-Channel Load Switch
  • Input Voltage: 0.75 V to 3.6 V
  • On-Resistance
    • rON = 18.3 mΩ at VIN = 3.6 V
    • rON = 18.5 mΩ at VIN = 2.5 V
    • rON = 19.6 mΩ at VIN = 1.8 V
    • rON = 19.4 mΩ at VIN = 1.2 V
    • rON = 20.3 mΩ at VIN = 1.0 V
    • rON = 22.7 mΩ at VIN = 0.75 V
  • Small CSP-6 package
    0.9 mm x 1.4 mm, 0.5-mm Pitch
  • 2-A Maximum Continuous Switch Current
  • Low Shutdown Current
  • Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 5000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

2 Applications

  • Battery Powered Equipment
  • Portable Industrial Equipment
  • Portable Medical Equipment
  • Portable Media Players
  • Point of Sales Terminal
  • GPS Devices
  • Digital Cameras
  • Notebooks / Tablet PCs / eReaders
  • Smartphones

3 Description

The TPS22924D is a small, low RON load switch with controlled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V. An integrated charge pump biases the NMOS switch to achieve a minimum switch ON resistance. The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

A 1250 Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time of the device is internally controlled to avoid inrush current. The TPS22924D features a rise time of 6200 µs at 3.6 V.

The TPS22924D is available in an ultra-small, space-saving 6-pin CSP package and is characterized for operation over the free-air temperature range of –40ºC to 85ºC.

Device Information (1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22924D DSBGA (6) 0.9 mm x 1.4 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Typical Application Diagram

TPS22924D Typ_App_SLVSBT4.gif