SLVSA44B November   2009  – February 2015 TPS22907

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VIN = 3.6 V
    7. 6.7  Switching Characteristics: VIN = 1.8 V
    8. 6.8  Switching Characteristics: VIN = 1.1 V
    9. 6.9  Typical DC Characteristics
    10. 6.10 Typical AC Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Capacitor
      2. 9.1.2 Output Capacitor
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Managing Inrush Current
        2. 9.2.2.2 Voltage Drop from VIN to VOUT
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Integrated P-Channel Load Switch
  • Low Input Voltage: 1.1 V to 3.6 V
  • ON-Resistance (Typical Values):
    • RON = 44 mΩ at VIN = 3.6 V
    • RON = 50 mΩ at VIN = 2.5 V
    • RON = 58 mΩ at VIN = 1.8 V
    • RON = 83 mΩ at VIN = 1.2 V
  • 1-A Maximum Continuous Switch Current
  • Maximum Quiescent Current (IQ) < 1 µA
  • Maximum Shutdown Current (ISD) < 1 µA
  • Low Control Input Thresholds Enable Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew-Rate to Avoid Inrush Currents
    • tR = 25 µs at VIN = 3.6 V
    • tR = 36 µs at VIN = 1.8 V
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Ultra-Small 4-Terminal Wafer-Chip-Scale Package (WCSP)
    • Nominal Dimensions Shown – See Addendum for Details
    • 0.9 mm × 0.9 mm, 0.5-mm Pitch, 0.5-mm Height (YZT)

2 Applications

  • Battery-Powered Equipment
  • Portable Industrial Equipment
  • Portable Medical Equipment
  • Portable Media Players
  • Point-of-Sale Terminal
  • GPS Devices
  • Digital Cameras
  • Portable Instrumentation
  • Smart Phones and Tablets

3 Description

The TPS22907 is a small, low RON load switch with controlled turnon. The device contains a P-channel MOSFET that operates over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which can interface directly with low-voltage control signals.

The TPS22907 is available in a space-saving 4-terminal WCSP with 0.5-mm pitch (YZT). The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22907 DSBGA (4) 0.90 mm × 0.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

TPS22907 TypicalApplication.gif