4 修订历史记录
Changes from D Revision (January 2019) to E Revision
- 将标题 中的“TMUX611x ±16.5V”更改成了“TMUX611x ±17V”Go
- 将特性 中的“宽电源电压范围:±5V 至 ±16.5V(双电源),10V 至 16.5V(单电源)”更改成了“宽电源电压范围:±5V 至 ±17V(双电源),10V 至 17V(单电源)”Go
- 将说明 中的“双电源(±5V 至 ±16.5V)、单电源(10V 至 16.5V)”更改成了“双电源(±5V 至 ±17V)、单电源(10V 至 17V)”Go
- Changed ±16.5-V to ±17.5-V in the Description of the Device Comparison TableGo
- Changed recommended power supply voltage differential from 33 V to 34 VGo
- Changed recommended single supply voltage from 16.5 V to 17 VGo
- Changed positive and negative power supply voltage to +17 V and -17VGo
- The Overview From: dual supplies (±5 V to ±16.5 V) or single supply (10 V to 16.5 V) To: dual supplies (±5 V to ±17 V) or single supply (10 V to 17 V)Go
- Changed the Application Information From: 16.5 V (single supply) To: 17 V (single supply) Go
- The Power Supply Recommendations From: wide supply range of of ±5 V to ±16.5 V (10 V to 16.5 V in single-supply mode) To: wide supply range of of ±5 V to ±17 V (10 V to 17 V in single-supply mode)Go
Changes from C Revision (December 2018) to D Revision
- Changed descriptions in the Device Comparison Table to match the data sheet titleGo
- Changed Figure 30 to correct Op-Amp terminal polarities. Go
Changes from B Revision (November 2018) to C Revision
- Changed units for channel current and ambient temperature.Go
Changes from A Revision (November 2018) to B Revision
- 针对 TMUX6111 和 TMUX6113 将文档状态从产品预览 更改成了生产数据Go
Changes from * Revision (August 2018) to A Revision
- 针对 TMUX6112 将文档状态从预告信息 更改成了生产数据Go