ZHCSV76A June 2022 – March 2024 TMS570LC4357-SEP
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(3) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | VCC digital supply and PLL current (operating mode) | fGCLK = 300 MHz, fHCLK = 150 MHz, fVCLK = 75 MHz, fVCLK2 = 75 MHz, fVCLK3 = 150 MHz | 510 | 990 (1) | mA | ||
| VCC digital supply and PLL current (LBIST mode, or PBIST mode) | LBIST clock rate = 75 MHz | 880 | 1375(2)(4) | mA | |||
| PBIST ROM clock frequency = 75 MHz | |||||||
| ICCIO | VCCIO digital supply current (operating mode) | No DC load, VCCmax | 15 | mA | |||
| ICCAD | VCCAD supply current (operating mode) | Single ADC operational, VCCADmax | 15 | mA | |||
| Single ADC power down, VCCADmax | 5 | µA | |||||
| Both ADCs operational, VCCADmax | 30 | mA | |||||
| ICCREFHI | ADREFHI supply current (operating mode) | Single ADC operational, ADREFHImax | 5 | mA | |||
| Both ADCs operational, ADREFHImax | 10 | mA | |||||
| ICCP | VCCP pump supply current | Read operation of two banks in parallel, VCCPmax | 70 | mA | |||
| Read from two banks and program or erase another bank, VCCPmax | 93 | mA | |||||