ZHCS864M April 2009 – January 2019 TMS320F28030 , TMS320F28031 , TMS320F28032 , TMS320F28033 , TMS320F28034 , TMS320F28035
PRODUCTION DATA.
This section describes the oscillator and clocking mechanisms, the watchdog function and the low-power modes.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION(1) |
---|---|---|---|
BORCFG | 0x00 0985 | 1 | BOR Configuration Register |
XCLK | 0x00 7010 | 1 | XCLKOUT Control |
PLLSTS | 0x00 7011 | 1 | PLL Status Register |
CLKCTL | 0x00 7012 | 1 | Clock Control Register |
PLLLOCKPRD | 0x00 7013 | 1 | PLL Lock Period |
INTOSC1TRIM | 0x00 7014 | 1 | Internal Oscillator 1 Trim Register |
INTOSC2TRIM | 0x00 7016 | 1 | Internal Oscillator 2 Trim Register |
PCLKCR2 | 0x00 7019 | 1 | Peripheral Clock Control Register 2 |
LOSPCP | 0x00 701B | 1 | Low-Speed Peripheral Clock Prescaler Register |
PCLKCR0 | 0x00 701C | 1 | Peripheral Clock Control Register 0 |
PCLKCR1 | 0x00 701D | 1 | Peripheral Clock Control Register 1 |
LPMCR0 | 0x00 701E | 1 | Low-Power Mode Control Register 0 |
PCLKCR3 | 0x00 7020 | 1 | Peripheral Clock Control Register 3 |
PLLCR | 0x00 7021 | 1 | PLL Control Register |
SCSR | 0x00 7022 | 1 | System Control and Status Register |
WDCNTR | 0x00 7023 | 1 | Watchdog Counter Register |
WDKEY | 0x00 7025 | 1 | Watchdog Reset Key Register |
WDCR | 0x00 7029 | 1 | Watchdog Control Register |
Figure 6-6 shows the various clock domains that are discussed. Figure 6-7 shows the various clock sources (both internal and external) that can provide a clock for device operation.