ZHCS864M April 2009 – January 2019 TMS320F28030 , TMS320F28031 , TMS320F28032 , TMS320F28033 , TMS320F28034 , TMS320F28035
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
On-chip oscillator (X1/X2 pins)
(Crystal/Resonator) |
tc(OSC), Cycle time | 50 | 200 | ns | |
Frequency | 5 | 20 | MHz | ||
External oscillator/clock source
(XCLKIN pin) — PLL Enabled |
tc(CI), Cycle time (C8) | 33.3 | 200 | ns | |
Frequency | 5 | 30 | MHz | ||
External oscillator/clock source
(XCLKIN pin) — PLL Disabled |
tc(CI), Cycle time (C8) | 33.33 | 250 | ns | |
Frequency | 4 | 30 | MHz | ||
Limp mode SYSCLKOUT
(with /2 enabled) |
Frequency range | 1 to 5 | MHz | ||
XCLKOUT | tc(XCO), Cycle time (C1) | 66.67 | 2000 | ns | |
Frequency | 0.5 | 15 | MHz | ||
PLL lock time(1) | tp | 1 | ms |