ZHCSKB0 October   2019 TMP63

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      典型实施电路
      2.      典型电阻与环境温度间的关系
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
      1. 8.2.1 Thermistor Biasing Circuits
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Thermal Protection With Comparator
          2. 8.2.1.2.2 Thermal Foldback
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Feature Description

The TMP63 has good linear behaviour across the whole temperature range, but a small non-linearity can be observed as well as supply dependence. To fabricate the TMP63, the engineer can use a special silicon process where the device key characteristics—the temperature coefficient resistance (TCR) and nominal resistance (R25)—are controlled by the doping level and active region area. Note that the TMP63 has an active area and a substrate due to the polarized terminals of the device. The positive terminal should be connected to the highest potential, while the negative terminal (which is tied to the substrate internally) should be connected to the lowest potential. Equation 1 can help the user approximate the TCR.

Table 1 and Table 2 show the typical resistance, resistance spread, and maximum expected error across temperature using a direct ideal bias current or an ideal voltage bias in a divider circuit. The tables provided are for specific applications. Table 1 is for constant current applications supplying 20 µA of constant current. Table 2 is for a circuit having a bias voltage of 2.5 V supplying a resistor divider consisting of a top resistor of 100 kΩ with the TMP63 on the bottom. These tables are not to be used if operating either circuit under different currents, bias voltages or different Resistor values. New tables will be required based on your specific design.

Equation 1. TCR (ppm/°C) = (RT2 – RT1) / ((T2 – T1) × R(T2+T1)/2)

Below are the definitions of the key terms used throughout this document:

  • ISns: Current flowing through the TMP63.
  • VSns: Voltage across the two TMP63 terminals.
  • IBias: Current supplied by the biasing circuit.
  • VBias: Voltage supplied by the biasing circuit.
  • VTemp: Output voltage that corresponds to the measured temperature. Note that this is different from VSns. In the use case of a voltage divider circuit with the TMP63 in the high side, VTemp is taken across RBias.

Table 1. TMP63 Transfer Table Using an Ideal IBias of 20 µA (3) [DEC Package]

TEMPERATURE (°C) RESISTANCE (Ω)(1) ΔR/ΔT
(Ω/°C)
TEMPERATURE ERROR(2)(1)
(°C)
MIN TYP MAX
–40 64426 65407 66388 416 2.36
–35 66526 67539 68552 436 2.32
–30 68723 69769 70816 456 2.30
–25 71012 72093 73175 474 2.28
–20 73391 74509 75626 492 2.27
–15 75857 77012 78168 509 2.27
–10 78408 79602 80796 526 2.27
–5 81042 82276 83510 543 2.27
0 84181 85032 85882 559 1.52
5 86989 87868 88747 575 1.53
10 89876 90784 91692 591 1.54
15 92840 93778 94716 607 1.55
20 95882 96850 97819 622 1.56
25 99000 100000 101000 638 1.57
30 102196 103228 104260 653 1.58
35 105469 106534 107599 669 1.59
40 108820 109919 111018 685 1.60
45 112250 113383 114517 701 1.62
50 115760 116929 118098 717 1.63
55 119352 120557 121763 734 1.64
60 123028 124270 125513 751 1.65
65 126790 128070 129351 769 1.67
70 130640 131960 133279 787 1.68
75 133902 135941 137980 806 2.53
80 137918 140018 142119 825 2.55
85 142031 144194 146357 845 2.56
90 146246 148473 150700 866 2.57
95 150566 152859 155151 888 2.58
100 154995 157355 159716 911 2.59
105 159539 161968 164398 934 2.60
110 164201 166702 169202 959 2.61
115 168988 171562 174135 985 2.61
120 173906 176554 179202 1012 2.62
125 178959 181684 184409 1040 2.62
Table defined based on 4th order equation: R(Ω) = 85031.7 + 559.26 * T + 1.6114 * T4 - (1.79E-3) * T3 + (2.07E-5) * T4
Assuming ideal current source
Changing the specified current will require a new 4th order polynomial to create a resistance table for your design

Table 2. TMP63 Transfer Table Using a Voltage Divider With an Ideal VBias of 2.5 V(3)and RBias of 100 kΩ With ±0.01% Tolerance(3)[DEC Package]

TEMPERATURE (°C) RESISTANCE (Ω)(1) ΔR/ΔT
(Ω/°C)
TEMPERATURE ERROR(2)
(°C)
MIN TYP MAX
–40 64032 65007 65982 424 2.30
–35 66154 67162 68169 438 2.30
–30 68348 69389 70430 453 2.30
–25 70614 71689 72764 467 2.30
–20 72952 74062 75173 482 2.30
–15 75362 76510 77658 497 2.31
–10 77846 79032 80217 512 2.32
–5 80404 81628 82853 527 2.32
0 83457 84300 85143 542 1.56
5 86177 87047 87918 557 1.56
10 88972 89871 90770 572 1.57
15 91844 92772 93699 588 1.58
20 94792 95750 96707 603 1.59
25 97818 98806 99794 619 1.60
30 100921 101940 102960 635 1.61
35 104102 105154 106205 651 1.62
40 107363 108447 109532 667 1.63
45 110703 111821 112939 683 1.64
50 114124 115276 116429 699 1.65
55 117625 118813 120001 716 1.66
60 121209 122433 123657 732 1.67
65 124874 126136 127397 749 1.68
70 128623 129923 131222 766 1.70
75 131787 133794 135801 783 2.56
80 135685 137752 139818 800 2.58
85 139668 141795 143922 817 2.60
90 143737 145926 148115 835 2.62
95 147893 150145 152398 853 2.64
100 152137 154454 156770 871 2.66
105 156469 158852 161234 889 2.68
110 160890 163340 165790 907 2.70
115 165402 167921 170440 925 2.72
120 170005 172594 175183 944 2.74
125 174700 177361 180021 963 2.76
Table defined based on 4th order equation: R(Ω) = 84229.91 + 541.907 * T + 1.515 * T3 + (6.84E-4) * T3 + (1.29E-6) * T4
Assuming ideal voltage source, 100 kΩ with ±0.01% RBias
Changing the specified voltage or resistance will require a new 4th order polynomial to create a resistance table for your design.