ZHCSKB0 October 2019 TMP63
ADVANCE INFORMATION for pre-production products; subject to change without notice.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VSns | Voltage Across Pins 2 (+) and 1 (–) | 0 | 5.5 | V | |
ISns | Current passing through the device | 0 | 400 | µA | |
TA | Operating free-air temperature (specified performance) (X1SON/DEC Package) | –40 | 125 | °C |