ZHCSJM2C April 2019 – November 2019 TMP235-Q1 , TMP236-Q1
PRODUCTION DATA.
NAME | PIN | TYPE | DESCRIPTION | |
---|---|---|---|---|
SOT-23 | SC70 | |||
GND | 3 | 2 | Ground | Power supply ground. |
NC | — | 5 | — | No internal connection. This pin may be left floating or connected to GND. |
NC | — | 1 | — | No internal connection. This pin may be left floating or connected to GND. |
VOUT | 2 | 3 | O | Outputs voltage proportional to temperature |
VDD | 1 | 4 | I | Positive supply input |