ZHCSJM2C April 2019 – November 2019 TMP235-Q1 , TMP236-Q1
PRODUCTION DATA.
TMP235-Q1: VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD = 1000 pF |
TMP23x-Q1: IOUT = from 0 µA to 100 µA, CLOAD = 1000 pF |
TMP23x-Q1: VDD = 2.3 V, CLOAD = 1000 pF |
TMP23x-Q1: TA = 25°C |
TMP23x-Q1: TA = 25°C, VDD = 5 V, IOUT = 100 µA |
IOUT = 0 µA, CLOAD = 1000 pF |
TMP23x-Q1: IOUT = 0 µA, CLOAD = 1000 pF |
TMP23x-Q1: VDD = 2.3 to 5.5 V, IOUT = 0 µA, CLOAD = 1000 pF |
TMP23x-Q1: 1 × 1 (inches) PCB, Air 26°C to Fluid Bath 123°C |